Fire Life Safety

Advanced fire life safety for advanced protection

Advanced, integrated fire detection, alarm and emergency communication technologies to protect personnel and assets.

A firefighter in protective gear sprays water from a high-pressure hose to combat a large, intense industrial fire.
A firefighter in full protective gear adjusts their gloves in front of a fire engine during an emergency response training exercise.

Advanced, integrated fire detection, alarm and emergency communication technologies to protect personnel and assets.

Fire And Life Safety Systems Help Protect Your Entire Operation

When it comes to safety, large-scale facilities face the dual challenges of advanced protection and ever-changing compliance requirements. Honeywell's fire and life safety systems can help organizations detect, manage and respond to critical events through connected technologies designed for both code compliance and operational resilience. When integrated throughout a facility, our commercial fire safety systems can provide situational awareness, faster response times and safer outcomes for commercial and industrial environments.

capability

Advanced early detection capabilities

VESDA aspirating smoke detection and Li-Ion Tamer off-gas detection help deliver the earliest possible warning of fire incidents, helping protect facilities before flames appear.

  • VESDA can cover areas up to 2000 square meters1
  • Li-Ion Tamer can deliver 15+ minutes advance warning for potential thermal events2
  • IP66-rated enclosures offer protection from harsh industrial environments
device

Fire alarm panels and notification devices

With over 70 years of proven reliability, our fire alarm control panels and notification devices form the backbone of our fire detection systems,3 communicating threats to both occupants and authorities quickly and dependably.

  • UL-listed multi-zone conventional panels
  • NAC protocol helps reduce disruptions
  • Control panels feature built-in communicators for networked central station reporting
clss

Connected Life Safety Services (CLSS)

CLSS offers cloud-based fire system management, providing secure remote access, automated compliance reporting and enhanced connectivity for facilities teams.

  • Centralized multi-site dashboard
  • One-click regulatory report generation
  • Remote diagnostics and alerts
  • Streamlined central station setup
communication

Enhanced emergency communication

Emergency Responder Communication Enhancement Systems (ERCES) address in-building signal weakening, helping provide the code-required radio coverage first responders need to stay connected during emergencies.

  • Achieves NFPA 1221 compliance for public safety radio coverage
  • Helps overcome signal loss from concrete, metal and building materials
  • Bi-Directional Amplifier (BDA) and Fiber Distributed Antenna System (DAS) options available
  • Helps maintain dependable two-way radio communication when lives depend on it
alerting

Integrated station alerting

US Digital Designs by Honeywell has helped transform fire station alerting and dispatch operations. Purpose-built technology helps reduce response times and streamline emergency workflows for more than 6000 fire stations worldwide.4

  • Phoenix G2 station alerting coordinates with both career and volunteer departments
  • Automated dispatch can eliminate manual steps to speed up response time
  • Flex Alert system helps keep responders connected through IP-based alerting
Related Solutions

Honeywell's fire life safety portfolio extends across advanced detection, notification, control, emergency communication and station alerting and dispatch—an end-to-end integrated alarm journey.

A technical display panel showcases various Honeywell smoke detectors and control components for industrial fire safety and monitoring applications.

Explore the CLSS Tool Suite

The CLSS Tool Suite offers a variety of configuration and calculation support to help you effectively plan and prepare for your installation with features that include: 

  • Voltage drop calculations
  • Fire alarm panel and power supply battery calculations
  • Battery sharing calculation where applicable
  • Db line loss calculations
  • Sound pressure loss calculations

Frequently Asked Questions About Fire Life Safety Systems

MNS platforms can provide a multi-faceted approach to notify occupants and personnel of any type of emergency or non-emergency event in near real-time. They integrate with our fire alarm control panels and building management systems to deliver coordinated messaging through multiple channels including speakers, strobes, text displays and digital signage. In commercial fire safety systems, an MNS helps organizations meet code requirements for emergency communication while supporting broader safety and operational communication needs beyond fire events.

Advanced detection systems can detect fires at very early stages through the use of aspirating smoke detection and sensors. The solutions are configured to allow varying levels of mitigation and containment actions to be deployed.

Fire life safety compliance requires operators to meet applicable codes and standards while maintaining systems throughout their lifecycle. NFPA 72 requires annual smoke detection inspection and testing, along with documentation of system performance. Organizations must document compliance through inspection reports that demonstrate system functionality. 

Connected Life Safety Services (CLSS) can help streamline this process through remote diagnostics, automated test scheduling and digital compliance reporting. Key considerations include detector accessibility for testing, backup battery capacity verification, communication path testing for alarm transmission and coordination with authorities having jurisdiction (AHJ). Systems should be designed with testing requirements in mind to help reduce inspection costs and downtime.

Comprehensive protection for your facilities

Find the right fire and life safety systems for your operation