Station Alerting

Respond faster with automated station alerts

The Phoenix G2 fire station alerting system helps deliver notifications in under a second to improve emergency response

Fire truck parked inside a fire department. New York City.More images from New York:
A person presses a red fire alarm call point button mounted on a white wall.

The Phoenix G2 fire station alerting system helps deliver notifications in under a second to improve emergency response

Modernize Emergency Response with Integrated Fire Station Alerting System

When every second matters, a fire station alerting system can't afford delays or confusion. Traditional alerting methods can create bottlenecks that slow response times, leaving first responders unprepared when emergencies strike.

 The Phoenix G2 Station Alerting System helps streamline emergency response workflows by accelerating notification cycles, enhancing responder readiness and supporting reliable, integrated communication during critical moments. Our systems integrate text-speech technology, high contrast message signs and other audio and visual peripherals to enable prompt, informed responses.

aletring

Faster dispatch with near-instant multi-station alerting

Modern multi-station alerting helps reduce dispatcher "on-hold" time and can help cut response times by seconds or minutes, helping meet or exceed NFPA 1710 recommendations.¹ High-speed alerting offers:

  • Text-to-speech dispatches that can reach multiple fire stations simultaneously with alerts
  • Coordinated emergency response across career and volunteer departments2

 

mind

Alerting technology designed with first responder health and wellness in mind

Progressive alerting technology helps reduce stress on personnel by using ramping tones, graduated lighting and zoned alerting—less jarring than traditional bells and alarms.1 Benefits include:

  • Complete alert information through visual and auditory peripherals
  • Targeted notifications to specific room zones
  • Streamlined workflows through automation3
operation

Integration with Computer-Aided Dispatch (CAD) for streamlined operations

Integrated dispatch and CAD connections alert stations simultaneously, reducing dispatcher stress.1 Capabilities include:

  • Automated dispatch
  • Dual radio channel connections through Gateway Radio Interface (GARI)
  • Compatibility with any radio system4
environments

Reliable, redundant architecture for high-demand environments

Redundant pathways can maintain operations during communication failures. Low-bandwidth messages help enable continuous legacy network compatibility.4 Key features include:

  • Multiple alerting pathways to maintain communication in case of primary network issues
  • Manual backup during infrastructure failures
  • Remote software upgrades deployable form any web-enabled device1
phoenix-g2-atx-station-controller-2019-face-left-1-2880x1440.jpg

Interactive & Guided Tools

Planning Tools to Transform Your Alerting System

Our Proposal & Grant Support resources provide the tools you need to research Phoenix G2 capabilities, develop compelling RFPs and identify potential funding opportunities. Access downloadable sample RFPs, detailed product specifications, demonstration videos and budgeting worksheets that can help navigate the due diligence process. 

Whether you're preparing a grant application, responding to an RFP or building an internal business case for modernization, these resources can help you create comprehensive project documentation. Get the technical details, funding guidance and proposal templates you need to move forward with confidence.

Frequently Asked Questions About Fire Station Alerting Systems

Phoenix G2 helps reduce response times through several key capabilities. The system can deliver alerts to multiple stations simultaneously in under a second, which can help cut dispatcher "on-hold" time significantly. This rapid multi-station notification helps reduce overall response times by seconds or minutes, supporting efforts to meet or exceed relevant NFPA recommendations. The system uses text-to-speech technology and high-speed network architecture to help accelerate notification cycles from dispatch to first responders.

 

Visual and auditory peripherals throughout the station also provide alert information to better inform responders when they arrive on the scene, helping to enhance both speed and situational awareness.

Progressive alerting affects operational efficiency beyond immediate health benefits. Zoned alerting capabilities help departments maintain better operational readiness by minimizing disruption to off-duty personnel who may be resting between shifts, particularly in career departments with 24-hour staffing. 

 

This targeted approach can help reduce fatigue-related issues that might affect performance during subsequent calls. The visual and auditory peripheral systems throughout the station provide situational awareness that helps crews gather incident details while moving toward apparatus, potentially reducing the time spent reviewing information after mounting equipment. 

 

For multi-station departments, the ability to customize alerting by facility type or staffing model can provide operational flexibility—for example, when career stations might use different alerting profiles than volunteer facilities within the same system.

Initial deployment usually begins with integrating the Communications Gateway with your existing CAD system while maintaining current alerting methods as backup during the transition period. This parallel operation approach allows your team to validate the new system's performance before fully transitioning. 

 

The web-based Station Controller Interface allows IT administrators to configure and test zone settings remotely before activation, which can reduce the need for extended on-site technical work that might interfere with station operations. The system's compatibility with diverse infrastructure means you can often retain existing network architecture, radio systems and even some peripheral equipment, focusing upgrade investments on core alerting components rather than wholesale infrastructure replacement.

Modernize your fire station alerting system

Learn how Phoenix G2 can help transform your emergency response operations