Gas

Modernize gas metering with smarter automation

Connected metering that helps deliver measurement confidence, operational efficiency and enhanced safety

High-precision industrial gas piping system featuring integrated valves, pressure gauges, and measurement instrumentation on a clean white background.
A series of industrial gas meters with interconnected piping mounted on an exterior wall.

Connected metering that helps deliver measurement confidence, operational efficiency and enhanced safety

Accurate Measurement and Near Real-Time Data for Safer Gas Operations

Honeywell's connected, automated gas metering solutions integrate intelligent devices, advanced analytics and field services to help deliver measurement confidence and operational efficiency. 
 
Near real-time visibility enables faster, more informed decisions. Remote access capabilities help prevent incidents before they occur, helping to reduce truck rolls and support continuous operations. 

Drawing on decades of measurement experience and millions of installations globally, we help utilities modernize gas networks while maintaining reliability.

A yellow Honeywell methane gas detector mounted on industrial piping within a plant.

Smart Meters With Integrated Intelligence

Smart gas metering can combine advanced measurement, pressure sensing and an integrated controller with remote shutoff capability in a single device. Depending on the model, features include:

  • Ultrasonic measurement with no moving parts

  • Integrated pressure sensing and controller

  • Remote shutoff valves that exceed tightness standards 

  • Continuous, advanced leak detection and monitoring

A gloved hand adjusts a Tescom pressure control valve next to an Ashcroft digital pressure gauge in a technical industrial environment.

Easy Installation and Reliability With Proven Components

Perfection Portfolio components connect mains to meters with proven reliability over decades in the field while simplifying installation and reducing effort

 

  • Tapping tees install in five minutes, no heat fusion

  • Non-corrosive, easy-install XL couplings

  • Flexible and rigid risers 

  • Easy installation in all weather

Industrial yellow piping and valve systems with gauges mounted on an exterior wall at a processing facility.

Centralized Visibility and Actionable Insights

Honeywell Forge Performance+ for Utilities aggregates meter data into a single platform for powerful, comprehensive visibility across your distribution network.

 

  • Near-real-time energy usage visualization

  • Better demand response and efficiency implementation

  • Scalable from single facilities to thousands of points 

End-to-End Services for Utility Operations

 

Honeywell Smart Energy field services handle installation, inspection, maintenance and upgrades for gas, electric and water utility systems.

  • Line locating accurate to centimeters

  • Digital mapping and wireless connectivity

  • Certified engineers and technicians 

Video thumbnail
00:00
-00:00
  • 50 million installations

    Honeywell's Perfection Portfolio of gas distribution products has been installed over 50 million times globally.1

  • 1,000+ utilities

    Over 1,000 utility customers partner with Honeywell worldwide.2

  • Centimeter-level precision

    Our line locating technology and services help providers safely locate utility lines within centimeters.3

Frequently Asked Questions About Smart Gas Metering

Honeywell's ultrasonic measurement technology uses soundwaves to determine flow, which improves accuracy and long-term stability, compared to mechanical approaches. Some Honeywell meters also incorporate electronic temperature compensation and pressure monitoring to account for environmental conditions, providing more accurate readings when gas density changes.

Honeywell is the first company to integrate quantum-computing-hardened encryption keys into smart utility meters. Our smart gas metering solutions incorporate AES-128 encryption and authentication capabilities designed to help protect against unauthorized access and evolving cyber threats.

The Connexo® platform's scalable cybersecurity architecture protects all phases of gas metering distribution, from access controls to monitoring and reporting. Regular firmware updates help address emerging threats, supporting compliance as cybersecurity standards evolve.

The NXCM cellular module provides an efficient upfit solution, adding connectivity to compatible existing meters without full replacement. This approach delivers remote reading, monitoring and diagnostics at a fraction of full deployment costs. 
 
Honeywell's restoration services refurbish select meter types to original specifications using 100% OEM parts, providing a value-added, cost-effective solution to enhance existing metering infrastructure. These incremental strategies let you phase implementation based on operational needs and budget constraints while maintaining reliable service.

Ready to modernize your gas infrastructure?

Discover how smart gas metering helps centralize data and optimize gas distribution.