Security and Access Solutions

Protecting people, places and assets worldwide

Integrate security solutions to help protect people, streamline operations and reduce risk to facilities

A close-up side profile of a modern white motion detection sensor mounted on a clean office wall near a window.
Employee accessing door with mobile phone

Integrate security solutions to help protect people, streamline operations and reduce risk to facilities

Integrated Security and Access Solutions 

Mobile- and cloud-enabled access control, video surveillance, intrusion detection and locking solutions help create safer, more efficient facilities.  Building operators and security teams across dynamically evolving verticals depend on our mobile- and cloud-enabled technologies for access control, video surveillance, intrusion detection and locking solutions to help create safer and more efficient facilities.

Bearded IT Technician in Glasses with Laptop Computer and Black Male Engineer Colleague are Using Laptop in Data Center while Working Next to Server Racks. Running Diagnostics or Doing Maintenance Work

Unified access control tailored to operational needs

Our access control systems support automated management and infrastructure integration. Cloud-enabled solutions support single- and multi-site deployments with remote administration. 

 

  • Automated credential provisioning and revocation
  • Role-based permissions with group hierarchies 
  • Mobile- and cloud-enabled management 
  • Synchronous access event logging 
Outdoor security camera mounted on a wall with built-in lens and dual lights

Video security with data-driven threat identification

Video management platforms provide coordinated surveillance with analytics capabilities across camera types. Organizations can deploy integrated systems throughout their facilities for monitoring and incident response. 

 

  • Unified video management across camera infrastructure 
  • AI-powered analytics for person and vehicle detection 
  • Event-triggered recording and intelligent alerts 
  • Smooth integration with access control systems 
Hand holding device over touchpad

Intrusion detection for comprehensive facility protection

Intrusion detection systems provide scalable security monitoring for facilities across multiple sectors. MB-Secure platforms support up to 2,048 detector groups with VdS and SIA protocol compliance for European operations.

 

  • Scalable architecture from 2000 to 6000 series models
  • VdS SecurIP and SIA DC-09 alarm transmission support
  • Integration with Pro-Watch access control systems
  • Up to 256 partitions for multi-zone facility management 1

     

Computer chip inside motherboard

Cloud-connected architecture for scalable security

Cloud-connected platforms help support remote management while maintaining compatibility with existing on-site equipment. Scale infrastructure as operational requirements expand. 
 

  • Remote system administration and monitoring 
  • Protocol compatibility with legacy equipment 
  • Scalable architecture supporting facility growth 
  • Hybrid deployment models (cloud and on-site) 
Incident Response Planning

Cybersecurity protection for OT and IT infrastructure

Honeywell cybersecurity services help protect operational technology (OT) and IT infrastructure against ever-evolving cyber threats. Our solutions support ISA/IEC 62443 compliance and NIS2 Directive requirements for European operations.2

 

  • OT and IT security convergence capabilities
  • ISA/IEC 62443 compliance framework support 
  • NIS2 Directive alignment for EU operations 
  • Google Threat Intelligence integration 
Engineer Working on Computer

Compliance support including NDAA requirements

Our NDAA-compliant security systems support federal procurement requirements. Solutions align with defense specifications for supply chain and equipment standards. 

 

  • NDAA Section 889 compliant system options 
  • Defense department supply chain requirement alignment 
  • Federal procurement specification support 

Frequently Asked Questions About Security and Access Solutions

Commercial and industrial facilities benefit from coordinated security solutions where access control, video surveillance, intrusion detection and building automation work together. That integration happens through open protocols and APIs that allow systems to share data. When someone badges into a secure area, for example, access control can trigger cameras to record that entry. If an alarm activates, the system can automatically lock doors while sending video feeds to security personnel.  

 

These integrations help reduce response times by providing coordinated information in a single view. Instead of checking separate platforms, operators can see unified data that helps them make faster decisions. 

Mobile credentials use smartphones as access devices instead of traditional cards. Users present phones to readers for encrypted credential validation, which can reduce administrative burden and support remote provisioning. 
 
Organizations can issue credentials remotely without requiring security office visits. Lost phones allow instant credential revocation. Many implementations can support multiple authentication factors, combining phone credentials with biometric verification. 
 
The technology works with Bluetooth for hands-free access or near-field communication (NFC) tap (similar to contactless payment). This flexibility also helps organizations deploy mobile credentials gradually, starting with high-traffic areas before expanding.

Security systems need to evolve as new threats emerge. Planning lifecycle management during deployment helps support long-term success. Software updates help address vulnerabilities, add features and maintain compatibility. Hardware maintenance can include testing readers, cameras and control panels. 
 
Organizations can establish maintenance schedules covering firmware updates, credential database review and equipment inspection. Cloud-connected systems can also receive updates remotely, helping reduce onsite visits while maintaining the latest security protocols. These operational considerations help maintain system reliability beyond installation.

Enhance your security

Connect with our specialists to explore customized security solutions