Cyber Proactive Defense

Honeywell Cyber Proactive Defense is an AI-powered platform for Operational Technology (OT) environments that unifies alerts and correlates data to turn fragmented signals into insights, helping teams identify and prioritize risks before they affect operations.

Modern high-rise architecture at La Defense in Paris, showcasing a complex urban office landscape with a pedestrian skybridge and reflective glass facades.
Incident Response Planning

Honeywell Cyber Proactive Defense is an AI-powered platform for Operational Technology (OT) environments that unifies alerts and correlates data to turn fragmented signals into insights, helping teams identify and prioritize risks before they affect operations.

Intelligence-Driven OT Cybersecurity

By embedding deep process domain knowledge into cyber analysis and aligning with industrial workflows, Cyber Proactive Defense (CPD) empowers organizations to adopt a proactive, intelligence-driven approach to OT cybersecurity, helping to fortify critical infrastructure against both current and emerging threats.

Video thumbnail
00:00
-00:00
Honeywell Cyber Proactive Defense dashboard providing AI-driven threat detection, incident correlation, asset visibility, and operational technology cybersecurity insights.

AI-Driven SOC Analyst

Honeywell Cyber Proactive Defense (CPD) is a vendor agnostic AI/ML-driven solution that acts as a digital SOC analyst. It correlates process alarms with cyber anomalies to address gaps traditional OT tools typically miss. Operating fully on premise, it helps reduce data transfer risks while decreasing alert fatigue through advanced analytics. CPD also bridges cyber and process teams by providing actionable insights that streamline collaboration and accelerate root-cause analysis.

Machine learning models continuously analyze operational technology environments to identify anomalies, predict threats, and improve cybersecurity resilience.

AI-Powered Response Playbooks

CPD uses AI-powered playbooks to automate and accelerate incident response. It provides pre-defined, customizable workflows that can be used to isolate compromised devices, block C2 communications and initiate containment procedures, reducing response time from hours to minutes. CPD acts as a scalable force multiplier for organizations with limited security resources, reducing downtime and enabling SOC teams to respond faster.

AI-powered response playbooks help security teams prioritize risks, automate incident workflows, and accelerate threat containment in OT environments.

Threat Intelligence Integration

CPD uses Honeywell’s proprietary threat intelligence and integrates with third-party intel feeds which are translated into adversary tactics, techniques and procedures (TTP) helping the system and the analyst to stay ahead of emerging threats and prioritize patching.

Key Resources

Cyber Proactive Defense - Customer FAQs

Honeywell Cyber Proactive Defense is a software solution that helps customers defend against cyber-attacks by proactively identifying early signs of potential cyber threats in their industrial environment. It is designed to enable customers by forecasting threats before an attack occurs and then prompting them to take appropriate action to strengthen cyber defenses through playbooks provided. With the support of cyber deception technology and AI behavioral-based analytics capabilities this software is designed to help customers uncover behavioral deviations from normal operations.

Cyber Proactive Defense helps customers reduce their cybersecurity risk, including the risk of a cyber-attack that can disrupt operations and cost $Millions in damage and lost downtime, as well as impact employee safety. The solution addresses macro trends of rising cybersecurity threats and impact, and the shortage of Operational Technology (OT) cybersecurity skills.

 

Value Proposition:

  • Exposes cyber risk
  • Prioritizes and groups alerts to increase analyst effectiveness
  • Embeds process knowledge to cyber analysis
  • Correlates alerts across solutions
  • Continuous learnings through the capture of human action on remediations
  • Improves autonomy- System recommendations/action
  • De-links constraints of personal, location and cyber skills

Outcomes Supported:

  • No more alerts from missed unanalyzed data
  • Significant reduction in preventable cyber /cyber physical incidents
  • More true positive identification and fewer false positives
  • No incident without a recommendation

Cyber Proactive Defense is designed to:

  1. leverage AI behavior analytics
  2. proactively identify early signs of potential cyber threats
  3. enable customers to forecast and mitigate risks before an attack occurs

Key Features:

  • Proactive Threat Identification: Detects anomalies in OT cyber behavior by establishing a comprehensive baseline of system operations.
  • Forecasting and Mitigation: Provides actionable insights and playbooks to strengthen OT cyber defenses.
  •  Cutting-edge Technologies: Utilizes deception technology, deploying OT decoys within the network to divert attackers from valuable assets.

Cyber Proactive Defense empowers customers to take preemptive actions, ensuring robust protection against cyber-attacks.

 

Cyber Proactive Defense offers several unique capabilities:

  • Embeds process knowledge to cyber analysis
  • Cyber Proactive Defense uses curated threat intelligence to offer better accuracy and preemptive detection 
  • Deception technology to divert cyber-attacks to critical assets
  • AI/LLM with query capability to provide accurate playbook tailored to the unique needs of industrial operations, all backed by specialized Honeywell Cyber Threat Intelligence
  • Utilizes anomaly-based and behavior-based detection methods to detect malicious activity 
  • Enhances zone-based navigation for network segmentation analysis

  • Challenge of minimizing OT cyber risk and defending against constantly changing threat landscape
  • Challenge of meeting the OT cyber skills gap
  • Challenge of driving cyber resiliency of business continuity in the face of growing cyber threats 

What Our Customers Say

Quote: It allows me to see things on the network via traffic without impacting the network to track down how its all interacting.

Operation Technologist

Energy and Utilities

Improve your OT cybersecurity posture.


Request a demo and learn how you can access near real-time insights on threats, anomalies and vulnerabilities to help reduce cyber risks.