Marine Solutions

Sensing and control for harsh marine environments

Meet the challenges of marine environments with accurate, dependable and durable marine sensors and control systems.

Aerial view of a massive container ship traversing the open ocean while creating a white wake in deep blue water.
Ocean drilling platform on metal legs with cranes and equipment under a colorful sunset sky.

Meet the challenges of marine environments with accurate, dependable and durable marine sensors and control systems.

Proven Sensing and Control Systems for Marine Operations

Honeywell’s heavy-duty marine automation solutions help vessel operators, shipbuilders and marine engineers track critical parameters across harsh ocean environments. From pressure and temperature to motion and speed, our marine sensors can deliver precise, reliable, actionable data, while marine control systems help effect operational decision-making.   

Industrial site with white storage tanks, red bands, and a docked ship equipped with cylindrical tanks.

Sensing technologies for marine applications

Precision marine sensors help monitor the conditions that matter most for vessel operations. Our sensing technologies can integrate across systems to support more effective operational decisions. 

 

  • Pressure sensors can measure hydraulic and pneumatic systems
  • Temperature sensors monitor asset health on vessels
  • Position sensors track location of marine equipment
  • Speed sensors support propulsion control applications
Red tanker ship with deck pipelines and structures sailing on blue water with distant shoreline and clear sky.

Reliable performance in harsh ocean environments

Our marine sensors are engineered to meet demanding temperature, vibration, shock and EMI specifications. 

 

  • High level of electronics protection in sensor designs
  • Operating temperature ranges from -65°C to 125°C 1
  • High pressure capability exceeding 350 bar 2
  • Sealed construction for protection in marine applications
Top‑down view of a green and red tanker ship creating white waves as it moves through blue ocean water.

Accurate motion, position and speed monitoring for vessel control

Position and speed sensors detect movement without contacting the target, enabling motion control to improve operational efficiency and safety.

 

  • Position sensors can monitor valve and actuator locations in marine equipment
  • Speed sensors detect rotational speed and direction without wear
  • Non-contact design eliminates mechanical failure mechanisms
hon-offshore-oil-gas-production-platform-open-sea-539217509.jpg

Engine, machinery and environmental measurement

Temperature and pressure transmitters help monitor and protect ships’ asset health. Continuous monitoring supports maintenance planning and helps identify issues early.

 

  • Temperature monitoring helps reduce energy waste on vessels
  • Pressure measurement helps lower total cost of ownership
  • Level gauging can provide continuous and precise measurement
  • ±0.5% pressure measurement accuracy 1

     

    Pressure transmitters feature ±0.5% of span accuracy. This helps lower total cost of ownership through reduced maintenance and downtime.2

  • IP66/IP68 environmental protection

    Marine sensors feature high-level IP66 and IP68 protection ratings, supporting use in marine environments.

     

     

  • -65°C to 125°C operating temperature range 3

    Position sensors can operate from -65°C to 125°C, and meet demanding temperature, vibration, shock and EMI specifications for marine applications.

  • 10 million-cycle rotational lifespan 4

    Potentiometric sensors achieve 10 million cycle rotational life, supporting support valve position applications in marine equipment.

Frequently Asked Questions About Marine Sensors and Control Systems

Honeywell measurement technologies deliver field-tested performance benefits for marine vessels. Pressure transmitters feature advanced performance that can lower the total cost of ownership through reduced maintenance and downtime.  
 
Temperature transmitters help monitor and protect asset health on ships while helping reduce energy waste and improve safety. Level gauging products offer continuous and precise measurement for safer operations during loading and discharging.

Marine sensor selection depends on measurement parameters and operating conditions. Position sensors are designed to meet demanding temperature, vibration, shock and EMI specifications, with potential applications in valve position and marine motors. 

 

Pressure sensors address system pneumatics and hydraulics applications, while speed sensors detect rotational movement and direction for machinery monitoring. Each sensor type operates across wide temperature ranges from -65°C to 125°C¹ to accommodate varying shipboard environments.

Marine vessels include classified hazardous areas where ignition source control is critical for crew safety and regulatory compliance. Honeywell offers portable gauging and sampling equipment that is intrinsically safe and manufactured for use in Zone 0 classified hazardous environments onboard vessels.1
 
This intrinsically safe design supports operations in areas with potential explosive atmospheres. Marine sensors with high levels of electronics protection and sealing help maintain measurement reliability while meeting stringent safety requirements for hazardous locations.

 

These capabilities address both operational measurement needs and compliance with international marine safety standards.

Transform your marine operations

Discover integrated sensing and control solutions for vessel applications.