Proven wireless performance across industries
Secure, scalable wireless infrastructure connects field instruments and mobile workers across plant operations.
Secure, scalable wireless infrastructure connects field instruments and mobile workers across plant operations.
Connect Field Operations with Industrial Wireless Networks
Transform plant connectivity with multiprotocol wireless infrastructure that supports ISA100 Wireless1, WirelessHART and Wi-Fi devices on unified network architecture. OneWireless delivers industrial-grade mesh networking with 128-bit AES encryption2, self-organizing topology and wired-like network response times3. The solution reduces instrumentation costs and speeds project delivery by helping remove trenching, conduit runs and power supply installations4.
-
Multiprotocol Industrial Mesh Network
OneWireless supports multiple standards on unified infrastructure. The network scales from simple wireless sensor deployments to plant-wide multi-application networks. Self-healing mesh architecture with redundant gateway capability helps maintain connectivity across industrial environments.
-
ISA Secure Level 1 Certified System
The Wireless Device Manager holds ISA Secure Level 1 certification1, providing security management with configurable session and network key rotation. Security managers issue keys to wireless devices and authenticate connectivity between network nodes.
-
Native Integration With Control Systems
Wireless instruments integrate with Experion DCS6, HART, OPC and MODBUS applications2. Field devices connect over the Generic Client Interface, supporting proprietary protocols alongside standard interfaces. The network preserves investment in existing control platforms while helping reduce commissioning time through automatic device recognition.
Frequently Asked Questions About Industrial Wireless Solutions
OneWireless Network supports ISA100 Wireless, WirelessHART, LoRaWAN and IEEE 802.11a/b/g/n/ac Wave 2 standards on single infrastructure. The multiprotocol architecture allows field instruments, Wi-Fi devices and Ethernet/IP equipment to operate on a unified wireless network with centralized management through the Wireless Device Manager.
The Wireless Device Manager holds ISA Secure Level 1 certification, providing end-to-end security with 128-bit AES encryption. The system manages security key distribution, authenticates device connectivity and enables encrypted communication across the field instrument network. Configurable session and network key rotation supports ongoing security management.