Aerospace and Defense Sensors

Deliver precision for mission-critical systems

Aerospace sensors designed for flight control, navigation and defense systems in extreme environments.

hon-flightefficiency.png
An engineer reviews aircraft component 3D models on a laptop while overlooking a commercial jet undergoing maintenance in a large hangar.

Aerospace sensors designed for flight control, navigation and defense systems in extreme environments.

Your Engineering Partner for Mission-Critical Aerospace and Defense Sensing

You need sensing solutions that perform under pressure. Honeywell delivers precision sensors designed for aerospace and defense applications.  
 
With over 50 years of experience, we engineer sensors that withstand extreme temperatures, heavy vibration and electromagnetic interference. Our portfolio supports flight control surfaces, landing gear, engine systems and weapon platforms across fixed-wing aircraft, rotorcraft, ground vehicles, missiles, naval vessels and unmanned aerial vehicles (UAVs). 
 
Honeywell Sensing Solutions' team of engineers work collaboratively with customers during design. This approach balances customization with proven solutions, reducing risk while addressing platform‑specific constraints.

A turbofan engine of a commercial aircraft undergoes detailed technical inspection and maintenance within a professional aerospace hangar facility.

Mission‑Critical Accuracy and Environmental Reliability

Sensors qualified for extreme environments across commercial and military platforms, including rotorcraft sensors, ground vehicle sensors and sensors for unmanned and fixed-wing craft.

 

  • Up to -77°C to 315°C operating range 

  • Up to 750G shock qualification per MIL-STD-202

  • EMI-hardened for DO-160 compliance 

An engineer uses advanced software on multiple displays to analyze 3D aircraft components in a hangar setting.

Integrated sensing for Flight, ISR and Mission Systems

Sensors integrate with FADEC/DEEC control systems and modern avionics architectures.

 

  • Multi-parameter assemblies reduce wiring complexity

  • Standard electrical interfaces for data bus integration

  • Combined position, speed, temp sensing in one package 

  • RVDT outputs compatible with flight control inputs

An illuminated aerial view capturing the intricate night-time layout of airport terminals, aircraft parking aprons, and multi-level traffic infrastructure.

Enabling Autonomy, Advanced Situational Awareness and Control

Non-contact and redundant sensing architectures support fly-by-wire and autonomous systems.

 

  • Up to 4-channel redundancy configurations

  • Packaged sensor arrays for autonomous vehicle control

  • Custom solutions to meet specific application needs

  • Hall-effect sensors for unmanned aerial systems

A technician in blue coveralls uses a digital tablet to inspect aircraft components inside a busy aviation hangar.

Qualification, Compliance and Lifecycle Support

Qualified to aerospace standards with repair services and resilient designs supporting compliance, lifecycle and mission reliability.

 

  • DO-160, AS 9100, ISO 9000, MIL-PRF-8805 certified 

  • FAA 14 CFR Part 145 and EASA repair facilities

  • Health monitoring enables predictive maintenance 

  • Field-repairable designs extend operational lifespan

  • Retrofittable designs for platform upgrades 

  • 50+ years aerospace experience1

    Honeywell has delivered sensors to engine and APU manufacturers for fuel, air and lubrication systems for over five decades.

  • 200,000 flight hours MTBF

    Many Honeywell products crucial to aircraft operation carry MTBF (mean time between failure) of over 200,000 hours.

  • Extreme temperature performance

    Sensors in various product lines operate from -77°C to 315°C,2 covering Arctic to engine-mounted applications.

Frequently Asked Questions About Aerospace and Defense Sensors

Honeywell’s aerospace and defense sensors are qualified to DO-160, MIL-PRF-8805 and MIL-STD-202 standards based on application requirements. 
 
Our products undergo testing for vibration, shock, temperature extremes, EMI, lightning effects and pressure cycling. Hermetically sealed designs protect against moisture, altitude changes and corrosive environments. 
 
Each product datasheet specifies exact qualification test results and applicable standards.

We provide sensors for engine control and flight surface monitoring with engineering support for system integration. 

 

  • For FADEC and engine systems, we supply temperature sensors, speed sensors, position transducers and pressure switches for fuel, air and lubrication monitoring.  
  • For flight control systems, we configure RVDT-based position transmitters with precision gearing to measure control surface angles. 
     

Our team helps specify output signals, environmental ratings and mounting assemblies. Custom packaging can combine multiple sensing functions into single, pre-calibrated assemblies that reduce wiring and simplify installation.

Honeywell operates FAA-certified 14 CFR Part 145 and EASA-certified repair facilities. 
 
We provide overhaul services for position sensors, switches and temperature products with full traceability documentation. Parts Manufacturer Approval (PMA) covers aftermarket spares for commercial aircraft applications. 
 
Our repair facility is co-located with design and manufacturing operations, with technicians who understand the original product specifications.

Take the Next Step

Contact our aerospace and defense sensing specialists to discuss your requirements.