Ready To Enhance Your Operations?

High energy efficiency results in quicker ROI

Honeywell VFDs help improve energy efficiency, with a typical ROI of 6-9 months for fan and pump applications.

hon-solutions-industrial-variable-frequency-drive.jpeg
hon-solutions-industrial-variable-frequency-drives.jpeg

Honeywell VFDs help improve energy efficiency, with a typical ROI of 6-9 months for fan and pump applications.

Smart Motor Control and Digital Connectivity

Honeywell Variable Frequency Drives (VFDs) support a wide range of fieldbus connectivity options, including Modbus, Ethernet/IP, PROFINET, PROFIBUS DP and EtherCAT. Onboard SmartLogic Controller eliminates the need for external PLCs for simple applications. A built-in webserver provides direct access to critical data-such as motor status, alarms and trends from your smartphone, tablet or desktop.

Technician inspecting flow sensors and transmitters on industrial piping, ensuring accurate measurement, system reliability, and optimized process performance.

Ease of integration and setup

Honeywell VFDs offer simple setup and troubleshooting, enabling higher productivity:

 

  • Hot pluggable Local Control Panel (LCP) offers copy-paste functionality, allowing OEMs to replicate VFD setup in minutes
  • SmartStart Wizard offers step-by-step setup guidance for fans, pumps, conveyors and PID loops
  • Automatic Motor Adaption features enhance motor performance
  • Standardized function blocks and faceplates enable premier integration functionality to Experion® and ControlEdge®
hon-solutions-industrial-variable-frequency-drive.jpeg

Compact design and scalability

Small footprint with flexible mounting options: 

 

  • Space-efficient design for panel installations 
  • Power range: 0.4kW to 500KW
  • IP20/IP55 enclosure ratings available 
  • Ambient operation up to 55°C without forced cooling
Bearded operator of factory control industry process using monitors. Engineer follow on production line

Integrating Honeywell VFDs with Experion® and ControlEdge®

Native integration with Honeywell DCS platforms: 

 

  • Built-in connectivity to Experion® and ControlEdge® 
  • Common engineering and diagnostic environment 
  • Simplified commissioning and configuration 
  • Standards-based protocols for third-party systems

Frequently Asked Questions About Honeywell VFDs

Honeywell VFDs support industrial and HVAC applications including pumps, fans, compressors, damper control and packaged equipment. HVAC applications include supply/return fans, cooling towers, boiler pumps, air handlers and circulation systems.

 

Industrial uses cover conveyor systems, mixers and packaging equipment in food and beverage, material handling and processing sectors. Motor sizes range from 0.4kW to 500kW, accommodating small equipment to large industrial machinery.

Honeywell industrial drives help reduce energy use by modulating motor speed to match actual demand. For fan and pump applications, they leverage affinity laws, where small speed reductions significantly cut power consumption. Reducing fan speed by 20% can generate substantial cuts to energy use.1

 

In HVAC systems, VFDs adjust to changing loads throughout the day. In industrial applications, they match pump speeds to process requirements. Soft-start capability reduces mechanical stress and extends equipment life while lowering peak demand charges. 

Honeywell VFDs integrate with Experion® DCS, ControlEdge® and other control systems through open protocols including Modbus RTU/TCP, Ethernet/IP, BACnet, Profibus-DP, ProfiNet, CANOpen and EtherCAT. This supports fast configuration and reduced engineering effort. You can configure drives using the same tools as your DCS, simplifying troubleshooting. Diagnostic data flows to your control system, enabling predictive maintenance and faster issue resolution across field assets.

Ready to enhance your operations?

Discover how Honeywell VFDs can help reduce energy costs and improve performance.