Electrical and Wiring

Safe and reliable electrical wiring systems

Electrical wiring systems, circuit protection and more, all designed to support reliable power distribution and safety

A technician in high-visibility safety gear inspects an industrial power transformer at a substation.
An engineer in safety glasses meticulously inspects complex laboratory hardware with wires and gauges.

Electrical wiring systems, circuit protection and more, all designed to support reliable power distribution and safety

Connect Your Buildings With Scalable Wiring Systems

Honeywell wiring devices support safe, reliable access to electrical power across residential, commercial and industrial building types. With solutions for both standard installations and specialist applications, our products are designed and tested to meet or exceed British Standards. Whether specifying for new builds or refurbishments, our range addresses safety, durability and aesthetic requirements.

product

Safety features built into every product

All our products include safety features that help protect against electrical hazards. Safety shutters in sockets help prevent unwanted access to live parts, while double pole switching helps support safe installation and maintenance work. Additional safety features include:

  • Shock guardceilinglampholdersthatclose automatically untillamp replacement
  • Back boxes designed with multiple knockouts for cable entry
  • Frontplatesengineered for secure fixing and alignment

These features work together to support safe electrical installations across building types.

performance

Quality and reliability for lasting performance

For over 100 years, we've built our reputation on product quality and reliability. Electrical wiring products are manufactured to ISO 9001 certification, with over 80% of items sold in the UK made domestically.1 Our Logic Plus range demonstrates our commitment to quality with a 30-year product guarantee.2

  • Products designed and tested to meet or exceed British Standards
  • Continuous product development based on market needs
application

Breadth of range for diverse applications

Different applications call for different product specifications. Our range of electrical wiring systems includes everything from decorative solutions for residential spaces to heavy-duty protection for industrial environments, helping you match products to specific building requirements.

  • Grid Plus multi-gang plates can accommodate 1-24 gang configurations 2
  • USB charging integration with Dynamic Device Recognition technology
  • Ceiling accessories include pull cords, shock guard lampholders and junction boxes
  • Floor boxes offer pop-up access in workspace applications
    resilience

    Material performance, durability and environmental resilience 

    Industrial and outdoor installations need products that withstand demanding conditions. Masterseal Plus provides IP66 protection against dust and water when in use, while Metalclad Plus offers heavy gauge steel construction for high-impact environments. Other specialized protection features include:

    • Duraplug range uses polycarbonate and rubber for impact resistance
    • Commando range features ingress-protected plugs for tough industrial environments
    • Installation accessories including covers, mounting boxes and adaptors

    Frequently Asked Questions About Electrical Wiring Systems

    Product selection depends on application requirements and environment. Logic Plus offers lasting quality with a 30-year guarantee while MK Essentials provide cost-effective design. 
     
    For specialist applications, Masterseal Plus offers IP66 protection while Metalclad Plus provides heavy gauge steel construction. Grid Plus accommodates multiple devices in single installations.

    Our back boxes include multiple knockouts for flexible cable entry, which can help reduce the need for custom modifications during installation. Easy-fit modules in our Grid Plus range also allow quick configuration of multi-gang plates without complex wiring arrangements. Other installation-friendly features include:

    • Pre-positioned knockouts help accommodate various cable entry points
    • Easy-fit modules can snap into grid plates for fast assembly
    • Backed-out captive screws can remain attached during installation
    • Clear terminal markings help support correct wiring connections

    USB charging is available across our product ranges through integrated solutions. USB Type-C outlets include Dynamic Device Recognition technology that can identify connected devices and help deliver appropriate charging rates. Integration options include:

    • USB Type-C sockets within standard wiring device ranges
    • Dynamic Device Recognition helps optimize charging for each device
    • USB modules compatible with Grid Plus multi-gang configurations
    Safe, reliable and durable solutions

    Explore electrical wiring systems for your facilities