Honeywell's sensors are designed for flexible integration with industry-standard protocols. Sensors communicate via Modbus, BACnet MS/TP or Sylk bus, providing connectivity for most BMS platforms. The TR50 IAQ sensors offer all three protocol options in configurable models. For simpler installations, sensors with analog outputs (0-10 VDC or 4-20 mA) connect directly to universal controller inputs. Split-core current sensors can be installed without disconnecting power.
You are browsing the product catalog for
You are viewing the overview and resources for
to view parts associated with your account
Precision sensors for commercial buildings
Take control of your facilities’ critical environmental parameters with advanced commercial building sensors
Take control of your facilities’ critical environmental parameters with advanced commercial building sensors
Specialty and Support Sensors for Comprehensive Building Automation
From differential pressure sensors that help improve HVAC performance to IAQ monitors that support healthier environments, Honeywell's specialty and support sensors deliver precise data to help make the most of building automation systems. Our sensors integrate with existing building management system (BMS) platforms via Modbus, BACnet and Sylk protocols to help provide the continuous feedback needed to make informed, data-driven decisions that help improve both efficiency and comfort.
Precision environmental and HVAC sensors
Temperature, humidity and pressure sensing form the foundation of effective HVAC control. Honeywell's commercial building sensors offer precise, efficient solutions for a variety of needs.
- Sensors work with HVAC controllers and direct digital controllers with multiple mounting configurations including wall, duct and outdoor options
- Differential pressure sensors include the DPTE series for filter monitoring, DPT for clean rooms, and 629 series with 0.5% accuracy and NEMA 4X construction1
- Our sensors are built for reliable performance and ease of installation, with options to cover indoor and outdoor control applications
IAQ monitoring for healthier building environments
Supporting IAQ starts with precise detection. Honeywell's IAQ sensors provide continuous measurements to help facilities support healthier environments for their occupants.
- TR50 series sensors monitor temperature, relative humidity, CO2, particulate matter (PM1.0, PM2.5, PM10) and total volatile organic compounds in one device
- Customizable displays and thresholds are designed for stable long-term accuracy
- Multi-sensors track PM2.5/PM10, CO2, TVOC, temperature and humidity simultaneously over RS-485 communication
BMS integration and scalable deployment
Sensor deployment shouldn't require extensive downtime. Honeywell's sensors are designed for smooth integration and scalable implementation with legacy BMS platforms.
- Comprehensive protocol support (Modbus, BACnet, Sylk) provides connectivity to a wide range of existing BMS platforms
- Split-core designs and tool-free mounting can enable installation without disconnecting power or extensive retrofit work
- Field-configurable parameters help standardize hardware while adapting to site-specific requirements
Operational efficiency and predictive maintenance support
Unplanned equipment failures can drive up costs and disrupt operations. Honeywell's monitoring sensors help support predictive strategies that can help improve uptime across multiple systems.
- Current sensors can facilitate early fault detection on motors, pumps and fans before failures occur
- Load trending with 4-20 mA or 0-5/10 VDC outputs helps identify performance degradation and energy waste
- Differential pressure monitoring can help improve maintenance intervals based on actual conditions
Application-specific sensors for specialized building needs
Many building applications demand specialized sensing beyond standard HVAC parameters. Honeywell's commercial building sensors help address a wide range of specific monitoring requirements.
- Dew point sensors monitor cooling water pipes and chilled surfaces to help prevent condensation damage
- Economizer sensors integrate with Honeywell's JADE economizer control to help improve free cooling and reduce energy consumption
Interactive & Guided Tools
Find the Sensors that Fit Your Needs
Finding the right solutions for your building automation projects shouldn't require extensive research. Our Global Field Device Website Tools help simplify your specificationswit interactive filtering, product comparison and bill of materials upload capabilities — helping you quickly identify and compare sensors that meet your application requirements.
Frequently Asked Questions About Specialty and Support Sensors
Differential pressure sensors continuously monitor pressure drops across HVAC filters, fans and ductwork to provide early warning of maintenance needs. For equipment monitoring, pressure differentials can indicate bearing wear or belt slippage before failure. Honeywell’s 629 series transmitters can deliver 0.5% accuracy with 4-20 mA output signals that integrate with existing BMS platforms to trigger alerts at preset thresholds.1 This helps teams schedule filter changes based on actual loading rather than fixed calendars.
IAQ sensors can help provide the continuous monitoring data that supports WELL, LEED and other certification programs. Honeywell's multi-parameter IAQ sensors can monitor temperature, humidity, CO2, PM2.5/PM10 and TVOC simultaneously —core parameters tracked by healthy building standards. Customizable displays can show air quality status to occupants, while integration with Honeywell's Healthy Buildings dashboards supports documentation and third-party verification in connection with certification requirements.
See how precision monitoring can help improve your facilities
Footnotes:
1 629 Series Differential Pressure Transmitter
Copyright © 2026 Honeywell International Inc
We use cookies and similar tracking online technologies to improve website performance, record website activities, facilitate information sharing on social media and offer advertising tailored to your interest. For more information, see our Cookie Notice and Terms and Conditions. You can also customize your browser’s cookie settings. Please note that if you refuse cookies, it may affect site functionality and performance.