Indoor Air Quality

Enable a responsive indoor air quality strategy

Continuous indoor air quality monitoring that drives HVAC optimization and occupant well-being

A sophisticated open-plan office lounge featuring wood-slat partitions, marble flooring, and elegant contemporary furnishings for collaborative work.
A symmetric view of sleek, stainless steel turnstiles in a minimalist marble lobby.

Continuous indoor air quality monitoring that drives HVAC optimization and occupant well-being

BMS-Integrated IAQ Sensing for Evidence-Based Ventilation Control

Continuous indoor air quality (IAQ) data enables effective HVAC strategies. Honeywell IAQ sensors integrate with building management systems to provide multi-parameter monitoring that supports demand-controlled ventilation, optimized filtration and intelligent economizer operation. 

From visual room-level confirmation to portfolio-wide dashboards, our sensors help balance occupant comfort with energy efficiency while supporting compliance with ASHRAE 62.1, ASHRAE 241 and WELL building standards.

sensing

Multi-parameter sensing

The TR50 series monitors up to five IAQ parameters from a single device: CO2, PM2.5, TVOC, temperature and relative humidity. This all-in-one approach simplifies system design and installation.

  • System-agnostic connectivity through open protocols

  • Long-term sensor stability helps reduce recalibration

  • Remote firmware updates help keep devices current

  • Customizable display for clear, prioritized reporting

dasboard

Near real-time BMS dashboards

IAQ sensors send data to Honeywell Remote Building Manager and other BMS platforms, creating near real-time dashboards to identify patterns and track trends for single sites or entire portfolios.

  • Automated alerts when parameters exceed thresholds

  • KPI tracking for ventilation effectiveness

  • Portfolio-wide data aggregation across sites 

  • Cloud platform integration for remote monitoring

ventilation

Demand-controlled ventilation

Integrate IAQ sensors with your BMS to enable demand-controlled ventilation that adjusts outdoor air intake based on actual occupancy and pollutant levels rather than fixed schedules. 

  • Occupancy-based control helps reduce energy waste

  • Multi-parameter sensors capture IAQ beyond CO2 alone

integration

Economizer integration

Connect IAQ sensors to JADE economizer systems to support free-cooling strategies. Economizer modules can be configured with sensors for referential or differential dry-bulb or enthalpy control.

  • Reduces mechanical cooling loads with outside air

  • Sylk bus communication for simplified wiring

  • Configurable control strategies

  • Helps optimize balance between air quality and efficiency 

support

ASHRAE and WELL compliance support

Honeywell IAQ sensors help demonstrate compliance with industry frameworks including ASHRAE 62.1 for ventilation, ASHRAE 241 for infection risk management and WELL Building Standard thresholds. 

  • CO2 monitoring from 400 to 5,000 ppm1

  • PM2.5 tracking at 0 to 500 micrograms per cubic meter1

  • TVOC measurement from 0 to 10 mg per cubic meter1

  • Humidity tracking helps maintain healthy 40-60% range2

Frequently Asked Questions About Indoor Air Quality

Honeywell IAQ sensors can measure CO₂, TVOC, PM2.5/PM10, temperature and humidity.They can expose data to BMS for DCV, filtration optimization and economizer logic. Some models provide Modbus, BACnet, Sylk and visual status indications.

Honeywell IAQ sensors connect to building management systems through open protocols including Modbus, BACnet and Sylk. This system-agnostic approach enables integration with Honeywell controllers and third-party BMS platforms.

 

Sensors expose data points for CO2, particulate matter, TVOC, temperature and humidity that controllers can use in HVAC control strategies such as demand-controlled ventilation, filtration optimization and economizer logic.

 

Remote Building Manager and other cloud-based platforms can aggregate IAQ data from multiple sensors across facilities to provide portfolio-wide visibility, configurable automated alerting and trend analysis.

ASHRAE 62.1 identifies contaminants of concern beyond CO2 alone, including volatile organic compounds like formaldehyde, benzene and toluene, plus particulate matter (PM2.5), carbon monoxide, ozone and ammonia.

 

The TR50 multi-parameter sensor addresses this by monitoring CO2 for occupancy-based ventilation, PM2.5 for particulate contamination, TVOC for off-gassing from materials and furnishings, plus temperature and humidity for thermal comfort and moisture control. Humidity in the 40-60 percent range helps reduce airborne virus transmission. 

 

Monitoring multiple parameters provides a more complete picture of indoor environmental quality than relying on CO2 concentration as a proxy.

Ready to Improve Your Building Air Quality?

Discuss IAQ monitoring solutions for your facility.