Controllers

Modernize your building controller infrastructure

Building controls and solutions that simplify integration while lowering lifecycle costs

Aerial view of a large data center facility under construction, featuring multiple wind turbines and coastal energy infrastructure in the background.
A symmetrical view down a bright, white data center aisle featuring rows of high-security perforated metal server cabinets.

Building controls and solutions that simplify integration while lowering lifecycle costs

A Unified Foundation for Scalable Building Controls

Today's building automation demands controllers that work across systems while adapting to future needs. Honeywell's controller portfolio provides a cybersecure foundation that simplifies integration, reduces lifecycle costs and enables portfolio-wide standardization. From the Honeywell Optimizer Suite with ISA/IEC 62443-4-2 SL2 certification to our other brands like Alerton, our building controls are designed to deliver broad I/O flexibility, native connectivity and scalable performance from single equipment loops to enterprise-wide deployments.

technology

T1L Ethernet technology

T1L Ethernet technology enables IP-based building control over existing twisted-pair wiring, reducing or eliminating infrastructure replacement costs while delivering 10 Mbps connectivity up to one kilometer between devices.

  • Reuse existing building wiring for IP upgrades

  • Lower installation cost vs Cat 5/6 Ethernet networks

  • IP addressability for enhanced cybersecurity 

  • Connect BMS, fire, security and access on one network

A high-angle view of a dense Tokyo urban district featuring a mix of modern glass skyscrapers, office towers, and active construction sites.

Unified operator experience through Niagara

Optimizer Advanced Controllers incorporate the Niagara framework to provide consistent operation across building portfolios. The open platform delivers multiple integration options for connecting diverse systems.

 

Optimizer Supervisor platform provides unified management tools, while mobile test and balance apps help enable field commissioning. This integrated approach is designed to help create consistent experiences for operators regardless of facility size or complexity.

  • Niagara framework for consistent portfolio-wide operation

  • Optimizer Supervisor provides unified management

  • Templates for room control, sensors and additional field devices

archite

Native connectivity and IoT-ready architecture

Controllers with built-in WiFi help enable networking without additional cabling infrastructure. Native BACnet Building Controller profiles support interoperability, while both Ethernet and Serial options provide connection flexibility.

 

Quad-core processors deliver computing power for advanced control algorithms. Internet-based capabilities work even with legacy infrastructure, helping enable cloud connectivity and remote management without extensive modernization.

  • WiFi-enabled models help reduce cabling requirements

  • Native BACnet support for interoperability

  • Both Ethernet and Serial integration options available

  • Works with legacy infrastructure for phased upgrades

options

Quick deployment with pre-configured options

Even less-experienced installers can deploy our simple-to-deploy controllers. Off-the-shelf configurations enable rapid deployment without extensive programming.

 

Stryker controllers offer robust performance that gets systems running fast, while Spyder models provide scalable options from compact VAV applications to comprehensive building control. 

 

This configurability is designed to help reduce installation time and minimize operational complexity.

  • Off-the-shelf configurations help enable rapid deployment

  • Add capabilities without rip-and-replace

  • ISA/IEC 62443-4-2 certified

    Optimizer Advanced Controllers are ISA/IEC 62443-4-2 SL2 certified components helping support cyber security best practices. Built-in protection is designed to help close OT security gaps.

  • Multiple controller families

    Honeywell offers different controller families to address specific building automation needs. From high-speed IP controllers to scalable VAV solutions,   our portfolio provides flexibility to match controllers to application  requirements.

  • $9.5B in savings

    Honeywell has guaranteed $9.5B in energy and operational cost savings via 3,400+ projects for customers around the world.

Frequently Asked Questions About Building Controllers

Building controllers from Honeywell are designed to lower costs throughout their operational life. Optimizer Controllers feature easy installation that works even for less-experienced installers, helping reduce deployment expenses.

 

Many of our building controllers allow you to add capabilities without rip-and-replace approaches, helping preserve infrastructure investments. Predictive maintenance capabilities can help identify issues before failures occur.

Built-in cybersecurity is designed to help protect operational technology and close backdoors to IT networks. Hardware-rooted security measures extend from edge devices through cloud connectivity.

 

Controllers provide comprehensive visibility and threat detection capabilities while maintaining operational continuity. Cybersecurity is built into the hardware design rather than added as an afterthought, helping provide foundational protection.

Yes. Honeywell controllers feature native BACnet Building Controller profiles and support open protocols for interoperability. Niagara framework integration provides both Ethernet and Serial connection options.

 

The vendor-agnostic approach works with third-party equipment and legacy infrastructure. Controllers are designed to help maximize existing investments while adding new capabilities and maintaining flexibility as technology evolves.

Honeywell controllers are designed with native support for multiple protocols and open frameworks. Optimizer Advanced Controllers incorporate the Niagara framework, providing both Ethernet and Serial integration options while supporting native BACnet Building Controller profiles.

 

Our vendor-agnostic approach works with third-party equipment from multiple manufacturers, helping simplify integration across mixed-protocol environments. Controllers communicate via open protocols including BACnet, and LONWORKS, enabling connection to devices across vendors.

 

Organizations can standardize with Honeywell controllers while preserving investments in existing infrastructure, helping reduce migration risk and maintaining operational continuity during upgrades. 

Flexible I/O modules help streamline both initial deployment and ongoing operations. I/O modules with flexible control across different applications reduce the need for custom configurations on each installation. Freely programmable architecture adapts to changing building needs, helping reduce the time and cost associated with system reconfiguration or replacement.

 

Smart commissioning tools via Optimizer Supervisor and related apps help technicians configure and verify systems more efficiently, reduce engineering time during deployment and simplify maintenance when modifications are needed.

Modernize Your Building Automation

Get cybersecure building controls to help simplify integration and lower lifecycle costs.