Honeywell Forge-enabled predictive maintenance helps you shift from reactive repairs to proactive planning. Instead of waiting for equipment to fail, Forge analytics and machine learning models identify potential issues early so you can address them during scheduled maintenance windows.This approach reduces the frequency and associated cost of emergency service calls. It also prevents equipment failures that lead to production delays or occupant discomfort, both of which can be expensive. By catching problems early, service teams can prioritize maintenance based on actual equipment condition rather than fixed schedules, making better use of maintenance budgets and technician time.
Help improve efficiency through Building Services
From managed services to predictive maintenance, we deliver round-the-clock service coverage to support your operations.
From managed services to predictive maintenance, we deliver round-the-clock service coverage to support your operations.
Comprehensive Building Operations Support
Complex operational challenges require more than basic maintenance. Our approach to HVAC, controls, fire, energy, security, and digital systems integrates siloed, legacy equipment with modern technologies. Our approach delivers multiple performance insights from a single interface via cloud-based platforms, AI-enabled analytics and hands-on support to help you reduce downtime, lower costs and extend asset life. 24/7/365 service coverage is designed to support when you need it.
Frequently Asked Questions About Professional Building Services
Integrated building services connect HVAC, lighting, energy and other building enabling systems to work together efficiently. Our platforms analyze how these systems interact and identify opportunities to help reduce energy waste.
By monitoring energy use across your facility, we can help detect inefficiencies like equipment running when spaces are unoccupied or systems operating outside optimal parameters. Remote monitoring and analytics let service teams spot these issues before they significantly impact your energy costs.
Service agreements include regular maintenance that helps keep equipment running at peak efficiency. When systems are properly maintained and calibrated, they use less energy to deliver the same comfort and performance.
Honeywell building management systems use open protocols like BACnet, Modbus and OPC to integrate with equipment from multiple manufacturers. Existing systems connect to unified platforms without replacement. Gateway devices translate between systems, creating a single interface for monitoring and control, allowing you to add analytics and remote monitoring while protecting your infrastructure investment.
Remote building monitoring uses cloud-based platforms to track system performance continuously, helping identify issues before they cause failures or unscheduled outages. Our Building Operations Center analyzes data from your systems to detect problems early and address some issues remotely.
This proactive approach helps reduce emergency service calls and their premium costs. When service is needed, remote diagnostics let technicians arrive prepared with the right parts and information for faster resolution. Analytics help optimize maintenance timing and resource allocation based on actual equipment condition rather than fixed schedules.