Legacy Monitoring
Periodic inspections
Reactive dispatch
Limited visibility
Learn how Honeywell NXU smart gas meters help utilities detect anomalies early, improve field worker safety, reduce leak-related risks, and enable proactive gas network management.
Natural gas leaks pose a serious threat to people, property and business continuity — and that risk is growing. Between 2003 and 2018, gas leak incidents and response costs in the U.S. nearly quadrupled, with fire departments responding to more than 2 million leak-related calls and annual costs exceeding $500 million.1
For utilities, the challenge is not just responding to leaks — it’s identifying abnormal conditions early enough to act safely and efficiently. Traditional approaches rely on periodic inspections and reactive dispatches, often sending crews into uncertain environments without full visibility into system conditions.
As safety expectations evolve, utilities are shifting from reactive leak response to proactive risk awareness using continuous data to understand system behavior before incidents occur.
The NXU Residential Smart Gas Meter supports this shift by providing early visibility into system anomalies, helping operators make more informed decisions before dispatching field crews. This early insight enables operators to assess risk before dispatching crews and determine whether a side audit or intervention is necessary, improving both safety and operational decision-making.
As the scale and consequences of gas leaks continue to rise, utilities must address these risks while navigating a complex set of operational, regulatory and safety challenges:
Periodic inspections
Reactive dispatch
Limited visibility
Continuous diagnostics
Risk-based dispatch
Real-time anomaly detection
The Honeywell NXU Residential Smart Gas Meter, powered by Connexo®, is designed to raise the bar for residential safety by providing utilities with actionable, pre-dispatch insights. By combining advanced sensing with remote capabilities, operators can identify and mitigate risks before crews reach the field, helping reduce service calls and improve operational security.
The NXU Residential Smart Gas Meter is engineered for long-term durability and precision to support a level of safety that exceeds standard industry requirements.
Ultrasonic measurement provides accurate flow and gas composition readings without moving parts, maintaining long-term reliability. Edge intelligence monitors the signal-to-noise ratio and changes in the speed of sound to detect dust or liquids in the measurement path, enabling pre-dispatch identification of anomalies.
The NXU Residential Smart Gas Meter accommodates multiple consumption levels, helping to eliminate the need for future replacements. When paired with Honeywell Forge Performance+ for Utilities, real-time meter data helps utilities pinpoint inefficiencies, optimize maintenance schedules and prioritize field interventions. By combining operational flexibility with real-time insight, utilities can reduce unnecessary field activity while improving long-term asset management.
Efficiency gains2:
Monitor >> Detect Anomalies >> Alert >> Evaluate >> Decide & Act
The NXU meter supports leak mitigation through a tiered response model:
Automated safety checks perform comprehensive residential system integrity checks in approximately 180 seconds — without a truck roll — providing immediate visibility into on-site conditions.
Advanced trend analysis identifies subtle aging effects, pressure instability and measurement inaccuracies before they may become hazardous or operationally disruptive.
When unusual activity is detected, the meter generates real-time alerts that provide operators with actionable context — including pressure changes, abnormal flow patterns or shifts in gas composition.
Operators assess alert data and system context to determine whether further investigation or action is required.
With clear insight into system conditions and potential risk, utilities can determine whether remote mitigation is sufficient or a field visit is required — helping ensure dispatches are better informed and planned.
* If integrated with a methane sensor, the system is designed to automatically initiate shutoff via NetSense without human involvement, subject to system conditions and network connectivity.
Quote: Drawing on extensive automation experience and state-of-the-art gas monitoring technology, the NXU meter aims to prevent gas leak incidents and reduce unnecessary service calls. Its remote gas supply shutdown feature enhances safety protocols and operational efficiency.
Deepak Sivanandan
Vice President of Innovation & Technology at Honey
Continuously monitors system conditions and flags abnormal behavior that may require investigation.
Provides high-accuracy insight into flow and gas composition, enabling detection of irregular patterns.
Notifies operators of unusual activity so they can assess potential risks before dispatch.
Enables utilities to shut off gas service remotely when a risk is confirmed — reducing the need for truck rolls.
Supports automated shutoff workflows when methane detection thresholds are met, enabling faster response without human intervention.
Transforms meter data into actionable insights that support safer, more efficient operations.
Supports multiple consumption levels within a single meter, reducing the need for future replacements and minimizing operational disruption.
Delivers long-term reliability with minimal maintenance, helping utilities reduce lifecycle costs and avoid frequent field servicing.
The NXU Residential Smart Gas Meter is designed to support safer operations by providing early visibility into abnormal conditions and enabling informed, timely response.
By shifting from reactive dispatch to insight-driven decision-making, utilities can help protect field personnel, reduce operational inefficiencies and respond to risk with greater precision and confidence.
References
1. PSE Healthy Energy, “Natural Gas Leak Burden on U.S. Fire Departments,” Casey Brodsky et al., July 22, 2024.
2. Honeywell, “Safety, Sustainability & Efficiency in Gas Meters Reimagined.” [Accessed March 3, 2026]