Limited Service

Reduce costs while maintaining guest comfort

Help reduce energy consumption and streamline operations with building systems designed for lean staffing

A contemporary, neutrally-toned hotel bedroom featuring a made bed with bathrobes, a wall-mounted television, and a workspace illuminated by warm lighting.
Wide shot of male hotel receptionist checking in guests with suitcases at hotel lobby front desk

Help reduce energy consumption and streamline operations with building systems designed for lean staffing

Enable Building Systems That Work as Efficiently as Your Team

Limited-service hotels face unique challenges, including tight budgets, minimal staff and high expectations for guest comfort. Our building automation solutions are designed to meet those challenges — helping you reduce costs, simplify operations and maintain brand standards without complex system management.

hon-industry-hospitality-wireless-energy-control.jpg

Smarter hotels, simpler operations

Running a limited-service hospitality property means doing more with less. Instead of managing fragmented systems, gain a single view of your property’s health—from guestroom climate to life safety.
 

Honeywell’s cloud-based platforms integrate INNCOM energy management with Farenhyt fire panels and Connected Life Safety Services (CLSS), enabling continuous visibility into equipment status and compliance. Monitor alarms, track maintenance needs and adjust controls remotely, helping your team resolve issues before they impact guest safety or comfort.
 

  • Near real-time monitoring of critical operations
  • Cloud-based dashboard for remote control and mobile alerts
  • Monitor HVAC, fire and life safety systems from a single dashboard
  • Automate reporting and testing for fire safety systems
  • Identify equipment faults remotely to reduce downtime and service calls
A purple suitcase stands next to a neatly made bed in a contemporary hotel room featuring warm ambient lighting.

Right‑sized solutions for limited‑service hotels

Honeywell offers tailored solutions for limited-service hotels — delivering the capabilities you need without over-engineering. Smart thermostats with motion sensors identify empty rooms and adjust accordingly, while electronic locking systems from Onity upgrade easily, supporting simple access control with optional mobile key solutions.
 

Systems integrate into unified platforms that help reduce operational complexity for properties with small or no dedicated facilities teams.
 

  • Self-forming mesh networks for fast setup
  • Compatible with existing HVAC infrastructure
  • Single- and multi-site portfolio management
  • No system engineering experience required
A contemporary hotel room features two neatly made beds, ambient gold cove lighting, and a window with soft sheer curtains over a patterned blue carpet.

Lower costs, consistent comfort

Energy is typically a hotel's highest operating cost, and smart automation can help reduce spend without compromising guest experience. Our energy management systems automatically adjust when rooms are unoccupied, helping lower energy use throughout your property.
 

Cloud-based monitoring tracks consumption patterns and highlights cost reduction opportunities. Integration with property management systems generates incremental energy savings while maintaining guest comfort levels.
 

  • Proprietary detection logic identifies and responds to empty rooms
  • Portfolio tracking shows consumption by property
  • Data-driven insights support capital planning
  • 41% less HVAC energy

    A third-party study at the Washington Hilton1 showed INNCOM networked systems used 41% less HVAC energy than standalone systems in a six-month metered analysis.

  • 30% of rooms vacant

    On average, more than 30% of U.S. hotel rooms are unrented at any time.2 Even rented rooms sit empty much of the day, creating opportunities for occupancy-based energy management.

  • 2 million hotel rooms

    INNCOM technology delivers comfort and energy savings in nearly two million hotel rooms worldwide, trusted for over 30 years.3

Frequently Asked Questions About Limited-Service Hotels

Limited-service properties operate with tight capital budgets and need solutions that deliver clear returns. Our systems work with your existing HVAC infrastructure, helping you avoid costly replacements or major renovations. INNCOM Direct requires minimal upfront investment compared to enterprise systems. 

Case studies have shown hotels achieving ROI on INNCOM installations in less than three years through energy savings alone.

 

Honeywell Forge Hospitality Essential aggregates data from HVAC, lighting and safety systems into a single dashboard, allowing small or off-site teams to accomplish more. Automating guest comfort makes it easier to satisfy guests without compromising operational efficiency. Meanwhile, remote capabilities allow you to monitor equipment health and prioritize maintenance across multiple locations without needing a dedicated engineer at every hotel. The cloud-based approach reduces IT infrastructure expenses.

Studies show significant, measurable results. With 30% of hotel rooms typically unrented and even occupied rooms empty much of the day, occupancy-based automation creates substantial savings opportunities.

 

INNCOM Direct with Property Management System (PMS) integration delivers up to 25-40% HVAC energy savings per guestroom when part of a networked energy management system, depending on occupancy patterns, current system efficiency and integration level.2

No. INNCOM Direct is designed for straightforward setup with no special contractors required. The self-forming mesh network means devices connect automatically as you add them—no complex network configuration. You can start with a single building or wing and expand as budget permits.

 

The room-copy feature lets you replicate thermostat settings across similar spaces, streamlining commissioning. Cloud-based architecture means no server hardware to maintain, no software updates to manage and no IT staff required for ongoing operations.

Advanced detection technology minimizes nuisance alarms that can lead to costly evacuations and negative guest reviews. Consolidating fire and life safety data into a single cloud-based view allows a leaner team to accomplish more.

 

Monitor system health remotely and identify maintenance needs before they disrupt operations, improving guest experience and reducing costly emergency maintenance. Automated digital reporting also streamlines inspections, helping keep you code-compliant and audit-ready with less effort.

Ready to Simplify Your Building Operations?

Connect with a Honeywell representative to learn how we can support your property.