Military

Advanced military building solutions

Enhance military installation performance, energy efficiency and security with automation and cybersecurity solutions.

Soldiers working in outdoors
sps-ppr-blog-stig-3

Enhance military installation performance, energy efficiency and security with automation and cybersecurity solutions.

Military Building Solutions That Strengthen Mission Readiness

Defense installations face unique requirements from stringent security standards to operational resilience and support for mission-critical functions. We provide integrated solutions that enhance performance of facilities within the defense departments or ministries.  

Soldiers in camouflage uniforms using laptops indoors near large windows.

Modernize facilities with integrated building automation

Our automated military building solutions enhance energy management, improve resilience and strengthen overall facility performance while helping to reduce operational costs and protect assets and personnel.

 

  • Building automation systems integrate HVAC, lighting and controls for optimal facility management
  • Near real-time monitoring and control capabilities enable continuous facility readiness
  • Vindicator and OnGuard systems strengthen perimeter security by integrating surveillance, access control, locking solutions, intrusion detection and response coordination
  • End-to-end fire alarm solutions (from early warning to notification and detection to fire station alerting) protect critical assets, people and information and help first responders arrive faster
Soldiers dressed in desert camouflage over computer

Protect critical infrastructure with military-grade cybersecurity solutions

Our operational (OT) cybersecurity solutions align with defense-related cybersecurity frameworks to allow comprehensive protection for building management systems, fire systems and other connected infrastructure that underpins base operations.

 

  • Asset identification and continuous monitoring can detect threats to building management systems and OT networks
  • Secure remote access capabilities can enable authorized control while preventing unauthorized intrusions
  • On-premises cybersecurity platforms designed specifically for military and defense environments
Soldiers in dessert

Unified operations for enhanced mission support

Military installations benefit from integrated operations that bring together building systems, fire and life safety, security and cybersecurity into unified platforms. This integration encourages operational efficiency and improves quality of life and operational environments for both military and civilian workforces.

 

  • Command and Control Suite platforms provide an intuitive interface designed for high-security military environments
  • Unified interfaces can provide comprehensive visibility across all facility systems
  • Scalable solutions that work across single facilities or entire installation portfolios
  • More than $5B in energy and operational savings

    generated for the defense department and other federal agencies.1

  • Over 20 years of experience

    in OT cybersecurity.2

  • More than 30 years 

    developing field-tested perimeter protection for military facilities.3

Frequently Asked Questions About Military Building Solutions

Military installations must meet stringent security standards, support mission-critical operations around the clock, and provide high-level OT cybersecurity, including stringent regulations for access control and intrusion detection. Our solutions can address these unique requirements with specialized capabilities for defense facilities, including on-premises OT cybersecurity, integrated operations platforms and ESPCs designed for government procurement.

ESPCs allow military installations to fund facility modernization through energy cost savings. We can assess your current systems, implement building automation and energy efficiency upgrades, and determine your facility’s specific savings levels. The energy cost savings generated can cover the cost of improvements, helping installations modernize their infrastructure without upfront capital expenditure.

Our military-grade cybersecurity solutions help provide comprehensive protection that includes continuous asset monitoring, secure remote access controls and on-premises platforms designed for air-gapped defense environments. All solutions are developed with defense department cybersecurity requirements in mind (full compliance can be dependent on additional factors).

Yes, our solutions are designed to work with existing military infrastructure and can integrate with legacy building systems. With decades of experience modernizing facilities at major defense sites and other federal facilities, we understand the importance of maintaining operational continuity during upgrades. This is why our platforms support phased implementation approaches that minimize disruption to mission-critical operations.

Modernize Your Military Installation

Step into the future of military infrastructure